SCLS982 January 2024 SN74LV6T14-EP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74LV6T14-EP device contains six independent Inverter with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5V, 3.3V, and 5V CMOS levels.