SCES556G March 2004 – June 2019 SN74LVC1G08-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 3.3 V
± 0.3 V |
VCC = 5 V
± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 2.4 | 8 | 1.1 | 5.5 | 1 | 4.5 | 1 | 4 | ns |