SCES663C March   2006  – January 2020 SN74LVC1G17-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
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
    5. 6.5 Electrical Characteristics—DC Limit Changes
    6. 6.6 Switching Characteristics AC Limit
    7. 6.7 Operating Characteristics
    8. 6.8 Typical Characteristics
  7. Parameter Measurement Information
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
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
  • DCK|5
  • DRY|6
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics—DC Limit Changes

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC MIN TYP MAX UNIT
VT+
(Positive-going input threshold voltage)
1.65 V 0.64 1.25 V
2.3 V 1 1.68
3 V 1.36 2.04
4.5 V 2.07 2.86
5.5 V 2.53 3.43
VT–
(Negative-going input threshold voltage)
1.65 V 0.23 0.71 V
2.3 V 0.44 1.05
3 V 0.77 1.35
4.5 V 1.22 2.09
5.5 V 1.73 2.52
ΔVT
Hysteresis
(VT+ – VT–)
1.65 V 0.26 0.74 V
2.3 V 0.33 0.92
3 V 0.4 0.99
4.5 V 0.45 1.28
5.5 V 0.56 1.32
VOH IOH = –100 μA 1.65 V to
5.5 V
VCC – 0.1 V
IOH = –4 mA 1.65 V 1.2
IOH = –8 mA 2.3 V 1.9
IOH = –16 mA 3 V 2.4
IOH = –24 mA 2.3
IOH = –32 mA 4.5 V 3.8
VOL IOL = 100 μA 1.65 V to
5.5 V
0.1 V
IOL = 4 mA 1.65 V 0.45
IOL = 8 mA 2.3 V 0.4
IOL = 16 mA 3 V 0.5
IOL = 24 mA 0.7
IOL = 32 mA 4.5 V 0.7
II A input VI = 5.5 V or GND 0 to
5.5 V
±10 μA
Ioff VI or VO = 5.5 V 0 ±25 μA
ICC VI = 5.5 V or GND, IO = 0 1.65 V to
5.5 V
20 μA
ΔICC One input at VCC – 0.6 V,
Other inputs at VCC or GND
3 V to
5.5 V
500 μA
CI VI = VCC or GND 3.3 V 4.5 pF