SCES648A February 2006 – August 2019 SN74LVC1G32-Q1
PRODUCTION DATA.
PARAMETER | FROM
(INPUT) |
TO
(OUTPUT) |
–40°C to 85°C | –40°C to 125°C
RECOMMENDED |
–40°C to 85°C | –40°C to 125°C
RECOMMENDED |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V
± 0.15 V |
VCC = 1.8 V
± 0.15 V |
VCC = 2.5 V
± 0.2 V |
VCC = 2.5 V
± 0.2 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A or B | Y | 2.8 | 8 | 2.8 | 9 | 1.2 | 5.5 | 1.2 | 6 | ns |