SCES205N April 1999 – September 2020 SN74LVC2G126
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C to +125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V | VCC = 2.5 V ± 0.2 V | VCC = 3.3 V ± 0.3 V | VCC = 5 V ± 0.5 V | ||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 3.5 | 10.8 | 1.7 | 5.9 | 1.4 | 5 | 1 | 3.7 | ns |
ten | OE | Y | 3.5 | 11 | 1.7 | 6 | 1.5 | 5.1 | 1 | 3.6 | ns |
tdis | OE | Y | 1.7 | 13.6 | 1 | 6.7 | 1 | 5.4 | 1 | 3.8 | ns |