SCAS707C September 2003 – May 2024 SN74LVC86A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC = 2.5 V | VCC = 3.3 V | UNIT | |
---|---|---|---|---|---|
TYP | TYP | ||||
Cpd | Power dissipation capacitance per gate | f = 10 MHz | 7.5 | 8.5 | pF |