SCES815A september 2010 – december 2022 SN74LVC8T245-Q1
PRODUCTION DATA
(1) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage range, VCCA, VCCB | –0.5 | 6.5 | V | ||
VI | Input voltage range(2) | I/O ports (A port) | –0.5 | 6.5 | V |
I/O ports (B port) | –0.5 | 6.5 | |||
Control inputs | –0.5 | 6.5 | |||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 6.5 | V |
B port | –0.5 | 6.5 | |||
VO | Voltage range applied to any output in the high or low state(2) (3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through each VCCA, VCCB, and GND | ±100 | mA | |||
Tstg | Storage temperature | -65 | 150 | °C | |
TJ | Junction temperature | 150 | °C |