SCES920B September 2020 – March 2023 SN74LXC8T245-Q1
PRODUCTION DATA
PARAMETER | FROM | TO | TEST CONDITIONS | B–PORT SUPPLY VOLTAGE (VCCB) | UNIT | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.2 ± 0.1 V | 1.5 ± 0.1 V | 1.8 ± 0.15 V | 2.5 ± 0.2 V | 3.3 ± 0.3 V | 5.0 ± 0.5 V | ||||||||||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tpd | Propagation delay | A | B | –40°C to 85°C | 8 | 41 | 6 | 19 | 4 | 15 | 3 | 10 | 3 | 9 | 2 | 6.5 | ns | ||||||
–40°C to 125°C | 8 | 43 | 6 | 21 | 4 | 16 | 3 | 11 | 3 | 10 | 2 | 7.5 | |||||||||||
B | A | –40°C to 85°C | 5 | 22 | 5 | 15 | 4 | 12 | 3 | 10 | 3 | 9 | 3 | 8.5 | |||||||||
–40°C to 125°C | 5 | 24 | 5 | 16 | 4 | 13 | 3 | 11 | 3 | 10 | 3 | 9 | |||||||||||
tdis | Disable time | OE | A | –40°C to 85°C | 9 | 19 | 9 | 19 | 9 | 19 | 8 | 19 | 8 | 19 | 8 | 19 | ns | ||||||
–40°C to 125°C | 9 | 20 | 9 | 20 | 9 | 20 | 8 | 20 | 8 | 20 | 8 | 20 | |||||||||||
OE | B | –40°C to 85°C | 15 | 52 | 15 | 38 | 12 | 32 | 10 | 23 | 10 | 22 | 9 | 18 | |||||||||
–40°C to 125°C | 15 | 59 | 15 | 41 | 12 | 35 | 10 | 26 | 10 | 23 | 9 | 20 | |||||||||||
ten | Enable time | OE | A | –40°C to 85°C | 5 | 20 | 5 | 20 | 5 | 20 | 5 | 20 | 5 | 20 | 5 | 20 | ns | ||||||
–40°C to 125°C | 5 | 22 | 5 | 22 | 5 | 22 | 5 | 22 | 5 | 22 | 5 | 22 | |||||||||||
OE | B | –40°C to 85°C | 20 | 80 | 15 | 43 | 10 | 34 | 5 | 24 | 5 | 19 | 5 | 16 | |||||||||
–40°C to 125°C | 20 | 85 | 15 | 46 | 10 | 36 | 5 | 27 | 5 | 21 | 5 | 18 |