SLLS008E June 1986 – October 2023 SN75ALS193
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage, see (2) | 7 | V | |
VI | Input voltage, A or B | ±15 | V | |
VID | Differential input voltage, see (3) | ±15 | V | |
VI | Enable input voltage | 7 | V | |
IOL | Low-level output current | 50 | mA | |
Continuous total dissipation | See Dissipation Rating table | |||
TA | Operating free-air temperature range | 0 | 70 | °C |
Lead temperature 1,6 mm (1/16 inch) from case for 60 seconds | 300 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C |