SLLS540C July 2002 – June 2021 SN65C3232 , SN75C3232
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
ROUT and DIN connect to UART or general-purpose logic lines. RIN and DOUT lines connect to a RS232 connector or cable.
VCC | C1 | C2, C3, C4 | ||
---|---|---|---|---|
3.3 V ± 0.3 V | 0.1 µF | 0.1 µF | ||
5 V ± 0.5 V | 0.047 µF | 0.33 µF | ||
3 V to 5.5 V | 0.1 µF | 0.47 µF |