SLLS353I June   1999  – October 2022 SN65C3243 , SN75C3243

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Electrical Characteristics, Driver Section
    7. 6.7  Electrical Characteristics, Receiver Section
    8. 6.8  Electrical Characteristics, Auto-Powerdown Section
    9. 6.9  Switching Characteristics: Driver
    10. 6.10 Switching Characteristics: Receiver
    11. 6.11 Switching Characteristics: Auto-Powerdown
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Device Functional Modes
      1. 8.2.1 Function Tables
  9. Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  10. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The SN65C3243 and SN75C3243 consist of three line drivers, five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). This device provides the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, this device includes an always-active noninverting output (ROUT2B), which allows applications using the ring indicator to transmit data while the device is powered down. The device operates at data signaling rates up to 1 Mbit/s and an increased slew-rate range of 24 V/μs to 150 V/μs.

Package Information
PART NUMBER PACKAGE(1) BODY SIZE (NOM)
SN65C3243
SN75C3243
SSOP (DB) 10.2 mm x 5.30 mm
SOIC (DW) 17.9 mm x 7.50 mm
TSSOP (PW) 9.70 mm x 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.


Simplified Circuit