SLASF37 January 2024 TAA5412-Q1
ADVANCE INFORMATION
The TAA5412-Q1 is a stereo, high-performance audio ADC that supports sample rates of up to 768kHz. The device supports up to a total of 4 microphones for simultaneous recording which can be selected from up to 2 analog microphones or 4 digital pulse density modulation (PDM) microphones.
Communication to the TAA5412-Q1 for configuration of the control registers is supported using an I2C or SPI. The device supports a highly flexible, audio serial interface (TDM, I2S, and LJ) to transmit audio data seamlessly in the system across devices.