SLASF31 December 2023 TAD5242
ADVANCE INFORMATION
The device wakes up in active mode when AVDD and IOVDD are available. Configure all hardware control pins (MD0, MD1, MD2, MD3, MD4,MD5 and MD6) for the device desired mode of operation before enabling clocks for the device.
In active mode, when the audio clocks are available, the device automatically powers up all DAC channels and starts transmitting and playing data over the audio serial interface. If the clocks are stopped, then the device auto powers down the DAC channels.