SLASEC2B November 2016 – February 2019 TAS2557
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TAS2557 provides speaker voltage and current sense for real-time monitoring of loudspeaker behavior. The VSENSE_P and VSENSE_N pins should be connected after any ferrite bead filter (or directly to the SPK_P and SPK_N connections if no EMI filter is used). The V-Sense terminals are used to eliminate IR drop error due to packaging, PCB interconnect, and ferrite bead filter resistance. The V-sense terminals are also used to close the Class-D feedback loop post filter. This Post-Filter Feedback (PFFB) minimizes the THD introduced from the filter-beads used in the system. Any interconnect resistance or non-linearities after the V-Sense terminals connection point will not be corrected for. Therefore, it is advised to connect the sense connections as close to the load as possible.
The I-Sense can be configured for three ranges and shown in Table 3. This should be set appropriately based on the DC resistance of the speaker. I-Sense and V-Sense can additionally be powered down as shown in Table 4 and Table 5. When powered down, the device will return null samples for the powered down sense channels.
SNS_CTRL[2:1] (ISNS_SCALE) | Full Scale Current | Speaker Load Impedance |
---|---|---|
00 | 1.25 A (default) | 8 Ω |
01 | 1.5 A | 6 Ω |
10 | 1.75 A | 4 Ω |
11 | Reserved | Reserved |
MUTE[1] (MUTE_ISNS) | Setting |
---|---|
0 | I-Sense is active (default) |
1 | I-Sense channel is muted |
MUTE[0] (MUTE_VSNS) | Setting |
---|---|
0 | V-Sense is active (default) |
1 | V-Sense channel is muted |
POWER_2[1] (PWR_ISNS) | Setting |
---|---|
0 | I-Sense is active (default) |
1 | I-Sense is powered down |
POWER_2[0] (PWR_VSNS) | Setting |
---|---|
0 | V-Sense is active (default) |
1 | V-Sense is powered down |