SLASEM6E october 2017 – july 2023 TAS2770
PRODUCTION DATA
Set IRQZ pin active state
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
IRQZ_POL | Reserved | Reserved | Reserved | Reserved | IRQZ_VAL | ||
RW-1h | RW-0h | RW-0h | RW-0h | RW-0h | R-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IRQZ_POL | RW | 1h | IRQZ pin polarity for interrupt. 0b = Active high (IRQ) 1b = Active low (IRQZ) |
6-4 | Reserved | RW | 0h | Reserved |
3 | Reserved | RW | 0h | Reserved |
2 | Reserved | RW | 0h | Reserved |
1 | Reserved | RW | 0h | Reserved |
0 | IRQZ_VAL | R | 1h | IRQZ bit bang in read value. Default is 1b'1 if there are no interupts/errors 0b = IRQZ Input Buffer Value=0 1b = IRQZ Input Buffer Value=1 |