SLASEG6B May 2018 – June 2020 TAS3251
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | I16E | Reserved | FSSP | FSSP | |||
R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | R/W | Reserved | |
4 | I16E | R/W | 0 | 16x Interpolation – This bit enables or disables the 16x interpolation mode
0: 8x interpolation
|
3 | Reserved | R/W | Reserved | |
2 | FSSP | R/W | 1 | FS Speed Mode – These bits select the FS operation mode, which must be set according to the current audio sampling rate. These bits are ignored in clock auto set mode.
000: Reserved
|
1-0 | R/W | 0 |