SLAS965D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
8 | 0x08 | RSV | RSV | RSV | RBGF | RSV | RSV | RSV | RSV |
Reset Value | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
RBGF | REF BG Fast | ||||||||
This bit controls the bandgap voltage ramp up speed. | |||||||||
Default value: 0 | |||||||||
0: Normal ramp up, ~50ms with external capacitance = 1uF | |||||||||
1: Fast ramp up, ~1ms with external capacitance = 1 uF |