SLASEP9 May 2019 TAS5806M
PRODUCTION DATA.
OT_WARNING is shown in Figure 109 and described in Table 46.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | RESERVED | OTW | RESERVED | ||||
R | R | R | R | R | R | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 00 |
This bit is reserved |
5-3 | RESERVED | R | 000 |
This bit is reserved |
2 | OTW | R | 0 |
Over temperature warning ,135C |
1-0 | RESERVED | R | 00 |
This bit is reserved |