SLASEP9 May 2019 TAS5806M
PRODUCTION DATA.
SAP_CTRL3 is shown in Figure 80 and described in Table 17.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LEFT_DAC_DPATH | RESERVED | RIGHT_DAC_DPATH | ||||
R/W | R/W | R/W | R/W | ||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00 |
This bit is reserved |
5-4 | LEFT_DAC_DPATH | R/W | 01 |
Left DAC Data Path. These bits control the left channel audio data path connection. 00: Zero data (mute) 01: Left channel data 10: Right channel data 11: Reserved (do not set) |
3-2 | RESERVED | R/W | 00 |
This bit is reserved |
1-0 | RIGHT_DAC_DPATH | R/W | 01 |
Right DAC Data Path. These bits control the right channel audio data path connection. 00: Zero data (mute) 01: Right channel data 10: Left channel data 11: Reserved (do not set) |