SLOSEB3 june   2023 TAS6582-Q1

ADVANCE INFORMATION  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Revision History
  6. 5Device and Documentation Support
    1. 5.1 Documentation Support
      1. 5.1.1 Related Documentation
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  7. 6Mechanical, Packaging, and Orderable Information
    1. 6.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • General operation
    • 4.5-V to 45-V supply voltage, 50-V load dump
    • Support for 1.8-V and 3.3-V I/O’s
    • I2C control with 8 address options
    • <1.3 W idle power loss at 14.4 V, <8-uA max VBAT+PVDD shutdown loss
  • Integrated DSP processing
    • Class-H supply voltage control
    • Thermal monitoring and foldback
    • Clip detection, PVDD monitoring and foldback
  • Output current sensing by channel via I2S/TDM
    • No need for external circuitry
  • Real-time load diagnostics
    • Monitor output conditions while playing audio
    • Open load, Shorted load, Short-to-power, Short-to-ground detection
  • DC and AC Standby load diagnostics
  • Audio inputs
    • 2 channel I2S or 4-16 channel TDM input
    • Input sample rates: 44.1, 48, 96, 192 kHz
    • Secondary low latency path, >70% reduced signal delay at 48 kHz
  • Audio outputs
    • 2-channel bridge-tied load (BTL), configurable 1-channel parallel BTL (PBTL)
    • 384-kHz to 2.1-MHz configurable output switching frequency
    • Up to 10-A channel output current
    • 400-VA peak BTL output power
    • 118 W (45 V, 8 Ω, 1% THD, BTL)
    • 215 W (45 V, 4 Ω, 1% THD, BTL)
  • Audio Performance
    • THD+N 0.03% (8 Ω, 1 W, 1 kHz)
    • 111 dB SNR
    • 37 µV (14.4 V), 80 µV (45 V) output noise
  • Protection
    • Output short protection
    • DC offset, undervoltage and overvoltage
    • Configurable overtemperature warning and individual channel shutdown
    • I2C temperature and supply voltage readout
  • Easily meet CISPR25-L5 EMC specification
    • Advanced spread-spectrum