SCPS239B June 2021 – October 2023 TCA39306-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TPLH | Low-to-high propagation delay | EN = 3.3 V, VIH = 2.3 V, VT = 3.3 V, VM = 1.15 V(2) | CL = 15 pF | 0 | 0.4 | ns | |
CL = 30 pF | 0 | 0.6 | |||||
CL = 50 pF | 0 | 0.9 | |||||
TPHL | High to low propagation delay | CL = 15 pF | 0 | 1.0 | ns | ||
CL = 30 pF | 0 | 1.4 | |||||
CL = 50 pF | 0 | 1.7 | |||||
TPLH | Low-to-high propagation delay | EN = 2.5 V, VIH = 2.3 V, VT = 3.3 V, VM = 0.75 V(2) | CL = 15 pF | 0 | 0.4 | ns | |
CL = 30 pF | 0 | 0.6 | |||||
CL = 50 pF | 0 | 1 | |||||
TPHL | High to low propagation delay | CL = 15 pF | 0 | 1.6 | ns | ||
CL = 30 pF | 0 | 2.0 | |||||
CL = 50 pF | 0 | 2.7 | |||||
TPLH | Low-to-high propagation delay | EN = 2.5 V, VIH = 1.5 V, VT = 2.5 V, VM = 0.75 V(2) | CL = 15 pF | 0 | 0.4 | ns | |
CL = 30 pF | 0 | 0.6 | |||||
CL = 50 pF | 0 | 1 | |||||
TPHL | High to low propagation delay | CL = 15 pF | 0 | 1.3 | ns | ||
CL = 30 pF | 0 | 1.7 | |||||
CL = 50 pF | 0 | 2.1 |