SCPS267B March 2017 – February 2020 TCA9803
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
fSCL(MAX) | Max SCL clock frequency | 400 | kHz | |||
tr(1) | Rise time | Port A | 57 | 70 | ns | |
Port B; VCCB = 1.65 V | 11 | 25 | ||||
Port B; VCCB = 2.5 V | 16 | 40 | ||||
Port B; VCCB = 3.6 V | 24 | 65 | ||||
tf(1) | Fall time | Port A | 9 | 30 | ns | |
Port B | 35 | 75 | ||||
tPHL(1) | Propagation delay high-to-low | Port A to Port B | 75 | 200 | ns | |
Port B to Port A | 85 | 250 | ||||
tPLH(1) | Propagation delay low-to-high | Port A to Port B | 15 | 90 | ns | |
Port B to Port A | 120 | 260 |