SLLSFM8B February   2021  – November 2021 TCAN1057A-Q1 , TCAN1057AV-Q1
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
    3. 6.3 ESD Ratings Table — IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Characteristics
    6. 6.6 Supply Characteristics
    7. 6.7 Dissipation Ratings
    8. 6.8 Electrical Characteristics
    9. 6.9 Switching Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Pin Description
        1. 8.3.1.1 TXD
        2. 8.3.1.2 GND
        3. 8.3.1.3 VCC
        4. 8.3.1.4 RXD
        5. 8.3.1.5 VIO
        6. 8.3.1.6 CANH and CANL
        7. 8.3.1.7 S (Silent)
      2. 8.3.2 CAN Bus States
      3. 8.3.3 TXD Dominant Timeout (DTO)
      4. 8.3.4 CAN Bus short-circuit current limiting
      5. 8.3.5 Thermal Shutdown (TSD)
      6. 8.3.6 Undervoltage Lockout
      7. 8.3.7 Unpowered Device
      8. 8.3.8 Floating pins
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operating Modes
      2. 8.4.2 Normal Mode
      3. 8.4.3 Silent Mode
      4. 8.4.4 Driver and Receiver Function
  9. Application Information Disclaimer
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 CAN Termination
      2. 9.2.2 Detailed Design Procedures
        1. 9.2.2.1 Bus Loading, Length and Number of Nodes
      3. 9.2.3 Application Curves
      4. 9.2.4 System Examples
  10. 10Power Supply Recommendations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Support Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

(1) (2)
MIN MAX UNIT
VCC Supply voltage –0.3 6 V
VIO Supply voltage I/O level shifter –0.3 6 V
VBUS CAN Bus I/O voltage –58 58 V
VDIFF Max differential voltage between CANH and CANL –45 45 V
VLogic_Input Logic input terminal voltage –0.3 6 V
VRXD RXD output terminal voltage range –0.3 6 V
IO(RXD) RXD output current –8 8 mA
TJ Junction temperature –40 165 °C
TSTG Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltage values, except differential I/O bus voltages, are with respect to ground terminal.