SLLSFT5 December 2022 TCAN3403-Q1 , TCAN3404-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PINS | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
TXD | 1 | Digital Input | CAN transmit data input; integrated pull-up |
GND | 2 | G | Ground connection |
VCC | 3 | Supply | 3.3 V supply voltage |
RXD | 4 | Digital Output | CAN receive data output, tri-stated when device powered off |
SHDN | 5 | Digital Input | Device in ultra-low power shutdown mode if pin is high; integrated pull-down (TCAN3404-Q1 only) |
VIO | Supply | I/O supply voltage (TCAN3403-Q1 only) | |
CANL | 6 | Bus I/O | Low-level CAN bus input/output line |
CANH | 7 | Bus I/O | High-level CAN bus input/output line |
STB | 8 | Digital Input | Standby input for mode control; integrated pull-up |
Thermal Pad (VSON only) | — | Connect the thermal pad to any internal PCB ground plane using multiple vias for optimal thermal performance. |