SPRS996F March 2017 – February 2019 TDA2P-ACD
PRODUCTION DATA.
Table 7-18 shows the compatible SATA components and supported modes. Note that the only supported configuration is an internal cable from the processor host to the SATA device.
PARAMETER | MIN | MAX | UNIT | SUPPORTED |
---|---|---|---|---|
Transfer Rates | 1.5 | 3 | Gbps | |
Internal Cable | - | - | - | YES |