SLLSFR9A April 2024 – April 2024 THVD4411
PRODUCTION DATA
NAME | NO. | TYPE | DESCRIPTION |
---|---|---|---|
V+ | 1 | Positive charge pump rail | |
VCC | 2 | P | 3V to 5.5V supply voltage |
L1 | 3 | O | Logic output (RS-232/RS-485) |
L2 | 4 | I | Logic input (RS-232/RS-485) |
SLR | 5 | I | Slew rate control, internal pull-down. SLR=H enables slow speed (250kbps for RS-232, 500kbps for RS-485) |
DIR | 6 | I | RS-485 TX/RX enable/disable. Internal pull-down |
MODE0 | 7 | I | MODE control pins |
MODE1 | 8 | I | |
VIO | 9 | P | 1.65V to 5.5V logic supply voltage |
TERM_TX | 10 | I | 120Ω Termination enable/disable across R1/R2 terminals. Internal Pull down |
TERM_RX | 11 | I | 120Ω Termination enable/disable across R3/R4 terminals. Internal Pull down |
SHDN | 12 | I | Device enable/disable. Internal pull-down |
R4 | 13 | I/O | RS-485 inverting receiver input (B) |
R3 | 14 | I/O | RS-232 driver output or RS-485 non-inverting receiver input (A) |
GND(1) | 15, 16 | G | Ground |
R2 | 17 | I/O | RS-232 receiver input or RS-485 bus pin (Y or A) |
R1 | 18 | I/O | RS-485 bus pin (Z or B) |
VCC | 19 | P | 3V to 5.5V supply voltage |
V- | 20 | Negative charge pump rail | |
C2- | 21 | Negative terminal of charge pump capacitor | |
C1- | 22 | Negative terminal of charge pump capacitor | |
C1+ | 23 | Positive terminal of charge pump capacitor | |
C2+ | 24 | Positive terminal of charge pump capacitor |