SLOS078N november   1978  – august 2023 TL061 , TL061A , TL061B , TL062 , TL062A , TL062B , TL064 , TL064A , TL064B

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information (TL061)
    5. 6.5  Thermal Information (TL062)
    6. 6.6  Thermal Information (TL064)
    7. 6.7  Electrical Characteristics for TL06xC and TL06xxC
    8. 6.8  Electrical Characteristics for TL06xxC and TL06xI
    9. 6.9  Electrical Characteristics for TL06xM
    10. 6.10 Operating Characteristics
    11.     Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Common-Mode Rejection Ratio
      2. 8.3.2 Slew Rate
    4. 8.4 Device Functional Modes
  10. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Inverting Amplifier Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
    3. 9.3 System Examples
      1. 9.3.1 General Applications
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Examples
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • D|8
  • P|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TL06x (TL061, TL062, and TL064) family of industry-standard operational amplifiers (op amps) mirror the TL07x and TL08x family of op amps with lower power consumption. These devices provide outstanding value for cost-sensitive applications, featuring high input impedance, wide bandwidth, high slew rate, and low input offset and input bias currents. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and wide temperature operation enable the TL06x devices to be used in rugged and environmentally-demanding applications.

Device Information
PART NUMBER CHANNEL COUNT PACKAGE(1) PACKAGE SIZE(2)
TL061x Single D (SOIC, 8) 4.90 mm × 6.00 mm
P (PDIP, 8) 9.59 mm × 7.94 mm
PS (SO, 8) 6.20 mm × 7.80 mm
TL062x Dual D (SOIC, 8) 4.90 mm × 6.00 mm
P (PDIP, 8) 9.59 mm × 7.94 mm
PS (SO, 8) 6.20 mm × 7.80 mm
JG (CDIP, 8) 9.58 mm × 7.62 mm
PW (TSSOP, 8) 3.00 mm × 6.40 mm
FK (LCCC, 20) 8.89 mm × 8.80 mm
TL064x Quad D (SOIC, 14) 8.65 mm × 6.00 mm
J (CDIP, 14) 19.4 mm × 7.90 mm
N (PDIP, 14) 19.31 mm × 7.94 mm
NS (SO, 14) 10.20 mm × 7.80 mm
PW (TSSOP, 14) 5.00 mm × 6.40 mm
W (CFP, 14) 21.78 mm × 9.21 mm
FK (LCCC, 20) 8.89 mm × 8.80 mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-8F963DB4-283C-4CA5-8337-0F5C3285910E-low.gif Single-Pole, Low-Pass Filter