SLVS543R August 2004 – October 2023 TL431 , TL432
PRODUCTION DATA
PARAMETER | TEST CIRCUIT | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Vref | Reference Voltage | See Figure 8-1 | VKA = Vref, IKA = 10 mA | 2440 | 2495 | 2550 | mV | |
VI(dev) | Deviation of reference input voltage over full temperature range (1) | See Figure 8-1 | VKA = Vref, IKA = 10 mA | SOT23-3 and TL432 devices | 14 | 34 | mV | |
All other devices | 5 | 50 | mV | |||||
ΔVref / ΔVKA | Ratio of change in reference voltage to the change in cathode voltage | See Figure 8-2 | IKA = 10 mA | ΔVKA = 10 V - Vref | –1.4 | –2.7 | mV/V | |
ΔVKA = 36 V - 10 V | –1 | –2 | mV/V | |||||
Iref | Reference Input Current | See Figure 8-2 | IKA = 10 mA, R1 = 10kΩ, R2 = ∞ | 2 | 4 | µA | ||
II(dev) | Deviation of reference input current over full temperature range (1) | See Figure 8-2 | IKA = 10 mA, R1 = 10kΩ, R2 = ∞ | 0.8 | 2.5 | µA | ||
Imin | Minimum cathode current for regulation | See Figure 8-1 | VKA = Vref | 0.4 | 1 | mA | ||
Ioff | Off-state cathode current | See Figure 8-3 | VKA = 36 V, Vref = 0 | 0.1 | 1 | µA | ||
|ZKA| | Dynamic Impedance (2) | See Figure 8-1 | VKA = Vref, f ≤ 1 kHz, IKA = 1 mA to 100 mA |
0.2 | 0.5 | Ω |