SLVS543R August 2004 – October 2023 TL431 , TL432
PRODUCTION DATA
As this device has many applications and setups, there are many situations that this datasheet can not characterize in detail. The linked application notes will help the designer make the best choices when using this part.
Application note Understanding Stability Boundary Conditions Charts in TL431, TL432 Data Sheet (SLVA482) will provide a deeper understanding of this devices stability characteristics and aid the user in making the right choices when choosing a load capacitor. Application note Setting the Shunt Voltage on an Adjustable Shunt Regulator (SLVA445) assists designers in setting the shunt voltage to achieve optimum accuracy for this device.