SGLS416 January 2015 TLC2274-HT
PRODUCTION DATA.
TLC2274 operates from ±2.2- to ±8-V. In addition, key parameters are assured over the specified temperature range, –55°C to 125°C. Parameters which vary significantly with operating voltage or temperature are shown in the Typical Characteristics.