SBOS300C february   2004  – april 2023 TLV3011 , TLV3011B , TLV3012 , TLV3012B

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings- TLV3011 and TLV3012
    2. 6.2  Absolute Maximum Ratings - TLV3011B and TLV3012B
    3. 6.3  ESD Ratings
    4. 6.4  Thermal Information - TLV3011 and TLV3012
    5. 6.5  Thermal Information- TLV3011B and TLV3012B
    6. 6.6  Recommended Operating Conditions
    7. 6.7  Electrical Characteristics - TLV3011 and TLV3012
    8. 6.8  Switching Characteristics - TLV3011 and TLV3012
    9. 6.9  Electrical Characteristics - TLV3011B and TLV3012B
    10. 6.10 Switching Characteristics - TLV3011B and TLV3012B
  7. Typical Characteristics - TLV3011 and TLV3012
  8. Typical Characteristics - TLV3011B and TLV3012B
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
    4. 9.4 Device Functional Modes
      1. 9.4.1 Open Drain Output (TLV3011 and TLV3011B)
      2. 9.4.2 Push-Pull Output (TLV3012 and TLV3012B)
      3. 9.4.3 Voltage Reference
      4. 9.4.4 TLV3011B and TLV3012B Fail-Safe inputs
      5. 9.4.5 TLV3011B and TLV3012B Power On Reset
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 External Hysteresis
      2. 10.1.2 TLV3011B and TLV3012B Hysteresis
    2. 10.2 Typical Application
      1. 10.2.1 Under-Voltage Detection
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
        3. 10.2.1.3 Application Curve
    3. 10.3 System Examples
      1. 10.3.1 Power-On Reset
      2. 10.3.2 Relaxation Oscillator
    4. 10.4 Power Supply Recommendations
    5. 10.5 Layout
      1. 10.5.1 Layout Guidelines
      2. 10.5.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Support Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings - TLV3011B and TLV3012B

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage: VS = (V+) – (V–) –0.5 7 V
Input pins (IN+, IN–) from (V–)(2) –0.5 7 V
Output (OUT) (Open-Drain) from (V–)(3) –0.5 7 V
Output (OUT) (Push-Pull) from (V–) –0.5 (V+) + 0.5 V
Output short circuit current(4) 10 mA
Junction temperature, TJ 150 °C
Storage temperature, Tstg –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
Input pins are diode-clamped to (V–). Inputs (IN+, IN–) can be greater than (V+) as long as within the –0.5 V to 7 V range. Inputs beyond –0.3 V must be current-limited to less than –10 mA, while inputs beyond 7 V must be externally voltage clamped.
Output (OUT) for open drain can be greater than (V+) and inputs (IN+, IN–) as long as it is within the –0.5 V to 7 V range
Short-circuit to (V–) or (V+).