SBVS310C July 2017 – June 2019 TLV743P
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Connect a low-output impedance power supply directly to the IN pin of the TLV743P device. Inductive impedances between the input supply and the IN pin can create significant voltage excursions at the IN pin during startup or load transient events. If inductive impedances are unavoidable, use an input capacitor.