SBOS943E February   2019  – August 2021 TLV9101 , TLV9102 , TLV9104
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
    4. 6.4 Thermal Information for Single Channel
    5. 6.5 Thermal Information for Dual Channel
    6. 6.6 Thermal Information for Quad Channel
    7. 6.7 Electrical Characteristics
    8. 6.8 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  EMI Rejection
      2. 7.3.2  Phase Reversal Protection
      3. 7.3.3  Thermal Protection
      4. 7.3.4  Capacitive Load and Stability
      5. 7.3.5  Common-Mode Voltage Range
      6. 7.3.6  Electrical Overstress
      7. 7.3.7  Overload Recovery
      8. 7.3.8  Typical Specifications and Distributions
      9. 7.3.9  Packages With an Exposed Thermal Pad
      10. 7.3.10 Shutdown
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 High Voltage Precision Comparator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 TINA-TI (Free Software Download)
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Support Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV910x family (TLV9101, TLV9102, and TLV9104) is a family of 16-V general purpose operational amplifiers. This family offers excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), low offset drift (±0.6 µV/°C, typ), and 1.1-MHz bandwidth.

Wide differential and common-mode input-voltage range, high output current (±80 mA, typ), high slew rate (4.5 V/µs, typ), low power operation (115 µA, typ) and shutdown functionality make the TLV910x a robust, low-power, high-performance operational amplifier for industrial applications.

The TLV910x family of op amps is available in micro-size packages, as well as standard packages, and is specified from –40°C to 125°C.

Device Information
PART NUMBER (1)PACKAGEBODY SIZE (NOM)
TLV9101SOT-23 (5)2.90 mm × 1.60 mm
SOT-23 (6)2.90 mm × 1.60 mm
SC70 (5)2.00 mm × 1.25 mm
SOT-553 (5)(2)1.60 mm × 1.20 mm
TLV9102SOIC (8)4.90 mm × 3.90 mm
SOT-23 (8)2.90 mm × 1.60 mm
TSSOP (8)3.00 mm × 4.40 mm
VSSOP (8)3.00 mm × 3.00 mm
VSSOP (10)3.00 mm × 3.00 mm
WSON (8)2.00 mm × 2.00 mm
X2QFN (10)1.50 mm × 1.50 mm
TLV9104SOIC (14)8.65 mm × 3.90 mm
TSSOP (14)5.00 mm × 4.40 mm
WQFN (16)3.00 mm × 3.00 mm
X2QFN (14)2.00 mm × 2.00 mm
For all available packages, see the orderable addendum at the end of the data sheet.
This package is preview only.