SBASAF4 September 2021 TMAG5170
PRODUCTION DATA
Table 7-4 lists the TMAG5170 registers. All register offset addresses not listed in Table 7-4 should be considered as reserved locations and the register contents should not be modified.
Reserved 2
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | DEVICE_CONFIG | Configure Device Operation Modes | Go |
1h | SENSOR_CONFIG | Configure Device Operation Modes | Go |
2h | SYSTEM_CONFIG | Configure Device Operation Modes | Go |
3h | ALERT_CONFIG | Configure Device Operation Modes | Go |
4h | X_THRX_CONFIG | Configure Device Operation Modes | Go |
5h | Y_THRX_CONFIG | Configure Device Operation Modes | Go |
6h | Z_THRX_CONFIG | Configure Device Operation Modes | Go |
7h | T_THRX_CONFIG | Configure Device Operation Modes | Go |
8h | CONV_STATUS | Conversion Status Register | Go |
9h | X_CH_RESULT | Conversion Result Register | Go |
Ah | Y_CH_RESULT | Conversion Result Register | Go |
Bh | Z_CH_RESULT | Conversion Result Register | Go |
Ch | TEMP_RESULT | Conversion Result Register | Go |
Dh | AFE_STATUS | Status Register | Go |
Eh | SYS_STATUS | Status Register | Go |
Fh | TEST_CONFIG | Test Configuration Register | Go |
10h | OSC_MONITOR | Conversion Result Register | Go |
11h | MAG_GAIN_CONFIG | Configure Device Operation Modes | Go |
12h | MAG_OFFSET_CONFIG | Configure Device Operation Modes | Go |
13h | ANGLE_RESULT | Conversion Result Register | Go |
14h | MAGNITUDE_RESULT | Conversion Result Register | Go |
Complex bit access types are encoded to fit into small table cells. Table 7-5 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
RC | R
C |
Read
to Clear |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
- n | Value after reset or the default value |
DEVICE_CONFIG is shown in Table 7-6.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | RESERVED | R | 0h | Reserved |
14-12 | CONV_AVG | R/W | 0h | Enables additional sampling of the sensor data to reduce the noise effect (or to increase resolution)
0h = 1x - 10.0Ksps (3-axes) or 20Ksps (1 axis) 1h = 2x - 5.7Ksps (3-axes) or 13.3Ksps (1 axis) 2h = 4x - 3.1Ksps (3-axes) or 8.0Ksps (1 axis) 3h = 8x - 1.6Ksps (3-axes) or 4.4Ksps (1 axis) 4h = 16x - 0.8Ksps (3-axes) or 2.4Ksps (1 axis) 5h = 32x - 0.4Ksps (3-axes) or 1.2Ksps (1 axis) 6h = Code not used, defaults to 000b if selected 7h = Code not used, defaults to000b if selected |
11-10 | RESERVED | R | 0h | Reserved |
9-8 | MAG_TEMPCO | R/W | 0h | Temperature coefficient of sense magnet
0h = 0%/ deg C (Current sensor applications) 1h = 0.12%/deg C (NdBFe) 2h = 0.03% /deg C (SmCo) 3h = 0.2%/deg C (Ceramic) |
7 | RESERVED | R | 0h | Reserved |
6-4 | OPERATING_MODE | R/W | 0h | Selects operating mode
0h = Configuration mode, Default (TRIGGER_MODE active) 1h = Stand-by mode (TRIGGER_MODE active) 2h = Active measure mode (Continuous conversion) 3h = Active trigger mode (TRIGGER_MODE active) 4h = Wake-up and sleep mode (duty-cycled mode) 5h = Sleep mode 6h = Deep sleep mode (wakes up at CS signal from controller) 7h = Code not used, defaults to 000b if selected |
3 | T_CH_EN | R/W | 0h | Enables data acquisition of the temperature channel
0h = Temp channel disabled, Default 1h = Temp channel enabled |
2 | T_RATE | R/W | 0h | Temperature conversion rate. It is linked to the CONV_AVG field
0h = Same as other sensors per CONV_AVG, Default 1h = Once per conversion set |
1 | T_HLT_EN | R/W | 0h | Enables temperature limit check
0h = Temperature limit check off, Default 1h = Temperature limit check on |
0 | RESERVED | R | 0h | Reserved |
SENSOR_CONFIG is shown in Table 7-7.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | ANGLE_EN | R/W | 0h | Enable angle calculation using two axis data
0h = No angle calculation (default) 1h = X-Y-angle calculation enabled 2h = Y-Z-angle calculation enabled 3h = X-Z-angle calculation enabled |
13-10 | SLEEPTIME | R/W | 0h | Selects the time spent in low power mode between conversions when OPERATING_MODE =010b
0h = 1ms 1h = 5ms 2h = 10ms 3h = 15ms 4h = 20ms 5h = 30ms 6h = 50ms 7h = 100ms 8h = 500ms 9h = 1000ms Ah = Code not used, defaults to 0000b if selected Bh = Code not used, defaults to 0000b if selected Ch = Code not used, defaults to 0000b if selected Dh = Code not used, defaults to 0000b if selected Eh = Code not used, defaults to 0000b if selected Fh = Code not used, defaults to 0000b if selected |
9-6 | MAG_CH_EN | R/W | 0h | Enables data acquisition of the magnetic axis channel(s)
0h = All magnetic channels of OFF, DEFAUT 1h = X channel enabled 2h = Y channel enabled 3h = X, Y channel enabled 4h = Z channel enabled 5h = Z, X channel enabled 6h = Y, Z channel enabled 7h = X, Y, Z channel enabled 8h = XYX channel enabled 9h = YXY channel enabled Ah = YZY channel enabled Bh = ZYZ channel enabled Ch = ZXZ channel enabled Dh = XZX channel enabled Eh = XYZYX channel enabled Fh = XYZZYX channel enabled |
5-4 | Z_RANGE | R/W | 0h | Enables different magnetic ranges to support magnetic fields from ±25mT to ±300mT
0h = ±50mT (TMAG5170A1)/ ±150mT(TMAG5170A2), Default 1h = ±25mT (TMAG5170A1)/ ±75mT(TMAG5170A2) 2h = ±100mT (TMAG5170A1)/ ±300mT(TMAG5170A2) 3h = Code not used, defaults to 00b if selected |
3-2 | Y_RANGE | R/W | 0h | Enables different magnetic ranges to support magnetic fields from ±25mT to ±300mT
0h = ±50mT (TMAG5170A1)/ ±150mT(TMAG5170A2), Default 1h = ±25mT (TMAG5170A1)/ ±75mT(TMAG5170A2) 2h = ±100mT (TMAG5170A1)/ ±300mT(TMAG5170A2) 3h = Code not used, defaults to 00b if selected |
1-0 | X_RANGE | R/W | 0h | Enables different magnetic ranges to support magnetic fields from ±25mT to ±300mT
0h = ±50mT (TMAG5170A1)/ ±150mT(TMAG5170A2), Default 1h = ±25mT (TMAG5170A1)/ ±75mT(TMAG5170A2) 2h = ±100mT (TMAG5170A1)/ ±300mT(TMAG5170A2) 3h = Code not used, defaults to 00b if selected |
SYSTEM_CONFIG is shown in Table 7-8.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0h | Reserved |
13-12 | DIAG_SEL | R/W | 0h | Selects a diagnostic mode run
0h = Run all data path diagnostics all together, Default 1h = Run only enabled data path diagnostics all together 2h = Run all data path diagnostics in sequence 3h = Run only enabled data path diagnostics in sequence |
11 | RESERVED | R | 0h | Reserved |
10-9 | TRIGGER_MODE | R/W | 0h | Selects a condition which initiates a single conversion based off already configured registers. A running conversion completes before executing a trigger. Redundant triggers are ignored. TRIGGER_MODE is available only during the modes explicitly mentioned in OPERATING_MODE.
0h = Conversion start at SPI command, Default 1h = Conversion start at CS pulse 2h = Conversion start at ALERT pulse 3h = Code not used, defaults to 00b if selected |
8-6 | DATA_TYPE | R/W | 0h | Data Type to be accessed from results registers via SPI
0h = Default 32-bit register access 1h = 12-Bit XY data access 2h = 12-Bit XZ data access 3h = 12-Bit ZY data access 4h = 12-Bit XT data access 5h = 12-Bit YT data access 6h = 12-Bit ZT data access 7h = 12-Bit AM data access |
5 | DIAG_EN | R/W | 0h | Enables user controlled AFE diagnostic tests
0h = Execution of AFE diagnostics is disabled, Default 1h = Execution of AFE diagnostics is enabled |
4-3 | RESERVED | R | 0h | Reserved |
2 | Z_HLT_EN | R/W | 0h | Enables magnetic field limit check on Z axis
0h = Z axis limit check off, Default 1h = Z axis limit check on |
1 | Y_HLT_EN | R/W | 0h | Enables magnetic field limit check on Y axis
0h = Y axis limit check off, Default 1h = Y axis limit check on |
0 | X_HLT_EN | R/W | 0h | Enables magnetic field limit check on X axis
0h = X axis limit check off, Default 1h = X axis limit check on |
ALERT_CONFIG is shown in Table 7-9.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0h | Reserved |
13 | ALERT_LATCH | R/W | 0h | Latched
ALERT mode select
0h = ALERT sources are not latched. ALERT is asserted only while the source of the ALERT response is present 1h = ALERT sources are latched. ALERT response is latched when the source of the ALERT is asserted until cleared on Read of the corresponding status register (AFE_STATUS, SYS_STATUS, or result registers) |
12 | ALERT_MODE | R/W | 0h | ALERT mode select
0h = Interrupt mode 1h = Switch mode. This mode overrides any interrupt function (ALERT trigger is also disabled), and implements Hall switch function based off the *_THRX_ALRT settings. In the switch mode the corresponding X_HLT_EN, Y_HLT_EN, Z_HLT_EN need to be set. |
11 | STATUS_ALRT | R/W | 0h | Enable
ALERT response when any flag in the AFE_STATUS or SYS_STATUS registers are set
0h = ALERT is not asserted when any of the AFE_STATUS or SYS_STATUS bit is set 1h = ALERT output is asserted when any of the AFE_STATUS or SYS_STATUS bit is set |
10-9 | RESERVED | R | 0h | Reserved |
8 | RSLT_ALRT | R/W | 0h | Enable
ALERT response when the configured set of conversions is complete
0h = ALERT is not used to signal when the configured set of conversions are complete 1h = ALERT output is asserted when the configured set of conversions are complete |
7-6 | RESERVED | R | 0h | Reserved |
5-4 | THRX_COUNT | R/W | 0h | Number of conversions above the HIGH threshold or below the LOW threshold before the
ALERT response is initiated
0h = 1-Conversion result 1h = 2-Conversion results 2h = 3-Conversion results 3h = 4-Conversion results |
3 | T_THRX_ALRT | R/W | 0h | Temperature threshold
ALERT enable
0h = ALERT is not used to signal when temperature thresholds are crossed 1h = ALERT output is asserted when temperature thresholds are crossed |
2 | Z_THRX_ALRT | R/W | 0h | Z-Channel threshold
ALERT enable
0h = ALERT is not used to signal when Z-Axis magnetic thresholds are crossed 1h = ALERT output is asserted when Z-Axis magnetic thresholds are crossed |
1 | Y_THRX_ALRT | R/W | 0h | Y-Channel threshold
ALERT enable
0h = ALERT is not used to signal when Y-Axis magnetic thresholds are crossed 1h = ALERT output is asserted when Y-Axis magnetic thresholds are crossed |
0 | X_THRX_ALRT | R/W | 0h | X-Channel threshold
ALERT enable
0h = ALERT is not used to signal when X-Axis magnetic thresholds are crossed 1h = ALERT output is asserted when X-Axis magnetic thresholds are crossed |
X_THRX_CONFIG is shown in Table 7-10.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | X_HI_THRESHOLD | R/W | 7Dh | X-Axis maximum magnetic field threshold. User input as 2's complement 8-bit binary number. The threshold in mT can be calculated as: (X_RANGE/128)*X_HI_THRESHOLD. Default to 98% of the full-scale |
7-0 | X_LO_THRESHOLD | R/W | 83h | X-Axis minimum magnetic field threshold. User input as 2's complement 8-bit binary number. The threshold in mT can be calculated as: (X_RANGE/128)*X_LO_THRESHOLD. Default to -98% of the full-scale |
Y_THRX_CONFIG is shown in Table 7-11.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | Y_HI_THRESHOLD | R/W | 7Dh | Y-Axis maximum magnetic field threshold. User input as 2's complement 8-bit binary number. The threshold in mT can be calculated as: (Y_RANGE/128)*Y_HI_THRESHOLD. Default to 98% of the full-scale. |
7-0 | Y_LO_THRESHOLD | R/W | 83h | Y-Axis minimum magnetic field threshold. User input as 2's complement 8-bit binary number. The threshold in mT can be calculated as: (Y_RANGE/128)*Y_LO_THRESHOLD. Default to -98% of the full-scale. |
Z_THRX_CONFIG is shown in Table 7-12.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | Z_HI_THRESHOLD | R/W | 7Dh | Z-Axis maximum magnetic field threshold. User input as 2's complement 8-bit binary number. The threshold in mT can be calculated as:(Z_RANGE/128)*Z_HI_THRESHOLD. Default to 98% of the full-scale |
7-0 | Z_LO_THRESHOLD | R/W | 83h | Z-Axis minimum magnetic field threshold. User input as 2's complement 8-bit binary number. The threshold in mT can be calculated as: (Z_RANGE/128)*X_LO_THRESHOLD. Default to -98% of the full-scale |
T_THRX_CONFIG is shown in Table 7-13.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-8 | T_HI_THRESHOLD | R/W | 67h | Temperature maximum threshold. User input as 2's complement 8-bit binary number. Each LSB in this field corresponds to 4.267°C. Default value of 67h represents 172°C. |
7-0 | T_LO_THRESHOLD | R/W | 32h | Temperature minimum threshold. User input as 2's complement 8-bit binary number. Each LSB in this field corresponds to 4.267°C. Default value of 32h represents -53°C. |
CONV_STATUS is shown in Table 7-14.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | RESERVED | R | 0h | Reserved |
13 | RDY | R | 0h | Conversion data buffer is ready.
0h = Conversion data not valid (result registers hold previous conversion value) 1h = Conversion data valid |
12 | A | R | 0h | Angle/Magnitude data from current conversion
0h = Data is not current 1h = Data is current |
11 | T | R | 0h | Temperature data from current conversion
0h = Temperature data is not current 1h = Temperature data is current |
10 | Z | R | 0h | Z-Channel data from current conversion
0h = Z-Channel data is not current 1h = Z-Channel data is current |
9 | Y | R | 0h | Y-Channel data from current conversion
0h = Y-Channel data is not current 1h = Y-Channel data is current |
8 | X | R | 0h | X-Channel data from current conversion
0h = X-Channel data is not current 1h = X-Channel data is current |
7 | RESERVED | R | 0h | Reserved |
6-4 | SET_COUNT | R | 0h | Rolling count of conversion data sets |
3-2 | RESERVED | R | 0h | Reserved |
1-0 | ALRT_STATUS | R | 0h | State of
ALERT response
0h = No ALERT conditions 1h = AFE status flag set 2h = SYS status flag set 3h = Flags set in both AFE and SYS status registers |
X_CH_RESULT is shown in Table 7-15.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | X_CH_RESULT | R | 0h | X-Channel data conversion results |
Y_CH_RESULT is shown in Table 7-16.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | Y_CH_RESULT | R | 0h | Y-Channel data conversion results |
Z_CH_RESULT is shown in Table 7-17.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | Z_CH_RESULT | R | 0h | Z-Channel data conversion results |
TEMP_RESULT is shown in Table 7-18.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | TEMP_RESULT | R | 0h | Temperature sensor data conversion results |
AFE_STATUS is shown in Table 7-19.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | CFG_RESET | RC | 1h | Device power up status. This bit is reset when microcontroller reads the AFE_STATUS register.
0h = Device reset has been acknowledged and cleared 1h = Device has experienced a hardware reset after a power down or brown-out |
14-13 | RESERVED | R | 0h | Reserved |
12 | SENS_STAT | RC | 0h | Analog front end sensor diagnostic status
0h = No error detected 1h = Analog front end sensor diagnostic test failed |
11 | TEMP_STAT | RC | 0h | Temperature sensor diagnostic status
0h = No error detected 1h = Analog front end temperature sensor diagnostic test failed |
10 | ZHS_STAT | RC | 0h | Z-Axis hall sensor diagnostic status
0h = No error detected 1h = Z-Axis hall sensor diagnostic test failed |
9 | YHS_STAT | RC | 0h | Y-Axis hall sensor diagnostic status
0h = No error detected 1h = Y-Axis hall sensor diagnostic test failed |
8 | XHS_STAT | RC | 0h | X-Axis hall sensor diagnostic status
0h = No error detected 1h = X-Axis hall sensor diagnostic test failed |
7-2 | RESERVED | R | 0h | Reserved |
1 | TRIM_STAT | RC | 0h | Trim data error
0h = No trim data errors were detected 1h = Trim data error was detected |
0 | LDO_STAT | RC | 0h | LDO error
0h = No faults in the internal LDO supplied power were detected 1h = A fault in the internal LDO supplied power was detected |
SYS_STATUS is shown in Table 7-20.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | ALRT_LVL | R | 0h | Reflects the current state of the
ALERT pin feed-back path
0h = The input ALERT logic level is low 1h = The input ALERT logic level is high |
14 | ALRT_DRV | RC | 0h | Each time the open drain
ALERT signal is driven, the feedback circuit checks if the
ALERT output goes Low. An error flag is generated at the ALRT_DRV bit if the output doesn't go Low.
0h = No ALERT drive error detected 1h = ALERT drive error detected |
13 | SDO_DRV | RC | 0h | The Logic value driven output on SDO was not the value of the SDO Pin Feed-back path when SDO is being driven by the device
0h = No SDO drive error detected 1h = SDO drive error detected |
12 | CRC_STAT | RC | 0h | Cyclic redundancy check error
0h = No cyclic redundancy check error was detected 1h = Cyclic redundancy check error was detected for a SPI transaction |
11 | FRAME_STAT | RC | 0h | Incorrect number of clocks in SPI frame
0h = No frame error was detected 1h = Incorrect number of clocks detected for a SPI transaction |
10-8 | OPERATING_STAT | R | 0h | Reports the status of operating mode
0h = Config state 1h = Standby state 2h = Active measure (Continuous Mode) state 3h = Active triggered mode state 4h = DCM active state 5h = DCM Sleep state 6h = Sleep state |
7-6 | RESERVED | R | 0h | Reserved |
5 | VCC_OV | RC | 0h | VCC over-voltage detection in active or stand-by mode
0h = No over-voltage detected on VCC 1h = VCC was detected to be over-voltage |
4 | VCC_UV | RC | 0h | VCC under voltage detection in active or stand-by mode
0h = No under-voltage was detected on VCC 1h = VCC was detected to be under-voltage |
3 | TEMP_THX | RC | 0h | Temperature threshold crossing detected
0h = No temperature threshold crossing detected 1h = Temperature threshold crossing detected |
2 | ZCH_THX | RC | 0h | Z-Channel threshold crossing detected
0h = No Z-Axis magnetic field threshold crossing detected 1h = Z-Axis magnetic field threshold threshold crossing detected |
1 | YCH_THX | RC | 0h | Y-Channel threshold crossing detected
0h = No Y-Axis magnetic field threshold crossing detected 1h = Y-Axis magnetic field threshold crossing detected |
0 | XCH_THX | RC | 0h | X-Channel threshold crossing detected
0h = No X-Axis magnetic field threshold crossing detected 1h = X-Axis magnetic field threshold crossing detected |
TEST_CONFIG is shown in Table 7-21.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-6 | RESERVED | R | 1h | Reserved |
5-4 | VER | R | X | Indicates the version of the device
0h = A1 rev 1h = A2 rev 2h = reserved 3h = reserved |
3 | RESERVED | R | 0h | Reserved |
2 | CRC_DIS | R/W | 0h | Enable or disable CRC in SPI communication
0h = CRC enabled in SPI communication (Default) 1h = CRC disabled in SPI communication |
1-0 | OSC_CNT_CTL | R/W | 0h | Oscillator count control - starts, stops, and resets the counter driven by the HFOSC or LFOSC oscillator to facilitate oscillator frequency and integety checks
0h = Reset OSC counter (default) 1h = Start OSC counter driven by HFOSC 2h = Start OSC counter driven by LFOSC 3h = Stop OSC counter |
OSC_MONITOR is shown in Table 7-22.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | OSC_COUNT | R | 0h | Oscillator Counter. The number of selected oscillator clock cycles that have been counted since Oscillator Counter was started. The HFOSC and LFOSC clock roll-over the 16-bit counter once reaching the max value. |
MAG_GAIN_CONFIG is shown in Table 7-23.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | GAIN_SELECTION | R/W | 0h | Enables the selection of a particular Hall axis for amplitude correction to get accurate angle measurement
0h = No axis is selected (Default) 1h = X-axis is selected 2h = Y-axis is selected 3h = Z-axis is selected |
13-11 | RESERVED | R | 0h | Reserved |
10-0 | GAIN_VALUE | R/W | 0h | 11-bit gain value determined by controller to adjust the a particular Hall axis value. The gain value is anywhere between 0 and 2. Gain is calculated as 'user entered value/1024'. |
MAG_OFFSET_CONFIG is shown in Table 7-24.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-14 | OFFSET_SELECTION | R/W | 0h | Enables the selection of a particular Hall axis for offset correction to get accurate angle measurement:
00b = No axis is selected for offset correction (Default). 01b = Only OFFSET_VALUE1 is used for offset correction. Applied to X axis when ANGLE_EN = 01b or 11b, and to Y axis when ANGLE_EN =10b. No axis is selected if ANGLE_EN =00b. 10b = Only OFFSET_VALUE2 is used for offset correction. Applied to Y axis when ANGLE_EN = 01b, and to Z axis when ANGLE_EN =10b or 11b. No axis is selected if ANGLE_EN =00b. 11b = Both OFFSET_VALUE1 and OFFSET_VALUE2 are used for offset correction. OFFSET_VALUE1 applied to X axis when ANGLE_EN = 01b or 11b, and to Y axis when ANGLE_EN =10b. OFFSET_VALUE2 applied to Y axis when ANGLE_EN = 01b, and to Z axis when ANGLE_EN =10b or 11b. No axis is selected if ANGLE_EN =00b. |
13-7 | OFFSET_VALUE1 | R/W | 0h | 7-bit, 2' complement offset value determined by controller to adjust a particular Hall axis value. The range of possible offset valid entries can be +/-64. The offset value is calculated from the user input as the 7 LSB bits of a 11-bit range per SENSOR_CONFIG register setting for the corresponding axis. Default offset value is 0. |
6-0 | OFFSET_VALUE2 | R/W | 0h | 7-bit, 2' complement offset value determined by controller to adjust a particular Hall axis value. The range of possible offset valid entries can be +/-64. The offset value is calculated from the user input as the 7 LSB bits of a 11-bit range per SENSOR_CONFIG register setting for the corresponding axis. Default offset value is 0. |
ANGLE_RESULT is shown in Table 7-25.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | ANGLE_RESULT | R | 0h | Angle measurement result in degree. The data is displayed from 0 to 360 degree in 13 LSB bits. The 4 LSB bits allocated for fraction of an angle in the format (xxxx/16). |
MAGNITUDE_RESULT is shown in Table 7-26.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | MAGNITUDE_RESULT | R | 0h | Resultant vector magnitude (during angle measurement) result. This value should be constant during 360 degree measurements |