SBOSAF3 November 2023 TMCS1126
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
GENERAL | ||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | 8.1 | mm |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | 8.1 | mm |
CTI | Comparative tracking index | DIN EN 60112; IEC 60112 | 600 | V |
Material group | According to IEC 60664-1 | I | ||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150 VRMS | I-IV | ||
Rated mains voltage ≤ 300 VRMS | I-IV | |||
Rated mains voltage ≤ 600 VRMS | I-IV | |||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar), Basic Isolation | 2070 | VPK |
AC voltage (bipolar), Reinforced Isolation | 1100 | |||
VIOWM | Maximum basic isolation working voltage | AC voltage (sine wave) | 1464 | VRMS |
DC voltage | 2070 | VDC | ||
Maximum reinforced isolation working voltage | AC voltage (sine wave) | 778 | VRMS | |
DC voltage | 1100 | VDC | ||
VIOTM | Maximum transient isolation voltage | VTEST = √2 x VISO, t = 60 s (qualification); VTEST = 1.2 × VIOTM, t = 1 s (100% production) |
7071 | VPK |
VIOSM | Maximum surge isolation voltage(2) | Test method per IEC 62368-1, 1.2/50 µs waveform, VTEST = 1.3 × VIOSM (qualification) |
10000 | VPK |
qpd | Apparent charge(3) | Method a: After I/O safety test subgroup 2/3, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM, tm = 10 s |
≤5 | pC |
Method a: After environmental tests subgroup 1, Vini = VIOTM, tini = 60 s; Vpd(m) = 1.2 × VIORM, tm = 10 s |
≤5 | |||
Method b3: At routine test (100% production) and preconditioning (type test) Vini = 1.2 × VIOTM, tini = 1 s; Vpd(m) = 1.2 × VIOTM, tm = 1 s |
≤5 | |||
CIO | Barrier capacitance, input to output(4) | VIO = 0.4 sin (2πft), f = 1 MHz | 0.6 | pF |
RIO | Isolation resistance, input to output(4) | VIO = 500 V, TA = 25°C | >1012 | Ω |
VIO = 500 V, 100°C ≤ TA ≤ 125°C | >1011 | Ω | ||
VIO = 500 V at TS = 150°C | >109 | Ω | ||
Pollution degree | 2 | |||
UL 1577 | ||||
VISO | Withstand isolation voltage | VTEST = VISO, t = 60 s (qualification); VTEST = 1.2 × VISO, t = 1 s (100% production) |
5000 | VRMS |