SPRS797C November 2012 – October 2018 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28053 , TMS320F28054 , TMS320F28055
PRODUCTION DATA.
The device contains up to 8K × 16 of single-access RAM. To ascertain the exact size for a given device, see the device-specific memory map figures in Section 6.2. This block is mapped to both program and data space. Block L0 is 2K in size and is dual mapped to both program and data space. Blocks L1 and L2 are both 1K in size, and together with L0, are shared with the CLA which can use these blocks for its data space. Block L3 is 4K in size and is shared with the CLA which can use this block for its program space. DPSARAM refers to the dual-port configuration of these blocks.