SCDS388B November 2018 – February 2024 TMUX1108
PRODUCTION DATA
The TMUX1108 provides extremely low on-leakage and off-leakage currents. The TMUX1108 is capable of switching signals from high source-impedance inputs into a high input-impedance op amp with minimal offset error because of the ultra-low leakage currents. Figure 7-12 shows typical leakage currents of the TMUX1108 versus temperature.