SCDS401C December 2018 – February 2024 TMUX1119
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 5V |
I/O signal range | 0V to VDD (Rail to Rail) |
Control logic thresholds | 1.8V compatible |
Single-shot standard deviation (STD) | <2ns |
Zero-flow drift (ZFD) | <1ns |