SLOS793B September   2012  â€“ September 2015 TPA3112D1-Q1
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
    5. 6.5 DC Characteristics
    6. 6.6 DC Characteristics
    7. 6.7 AC Characteristics
    8. 6.8 AC Characteristics
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 DC Detect
      2. 7.3.2 Short-Circuit Protection and Automatic Recovery Feature
      3. 7.3.3 Thermal Protection
      4. 7.3.4 GVDD Supply
    4. 7.4 Device Functional Modes
      1. 7.4.1 Gain Setting Through GAIN0 and GAIN1 Inputs
      2. 7.4.2 SD Operation
      3. 7.4.3 PLIMIT
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Class-D Operation
        2. 8.2.2.2  TPA3112D1-Q1 Modulation Scheme
        3. 8.2.2.3  Ferrite Bead Filter Considerations
        4. 8.2.2.4  Efficiency: LC Filter Required With the Traditional Class-D Modulation Scheme
        5. 8.2.2.5  When to Use an Output Filter for EMI Suppression
        6. 8.2.2.6  Input Resistance
        7. 8.2.2.7  Input Capacitor, CI
        8. 8.2.2.8  BSN and BSP Capacitors
        9. 8.2.2.9  Differential Inputs
        10. 8.2.2.10 Using Low-ESR Capacitors
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Detailed Description

Overview

The TPA3112D1-Q1 is AEC-Q100 qualified with a temperature grade 1 (-40°C to 125°C), HBM ESD classification level H2, and CDM ESD classification level C2. This automotive audio amplifier also features several protection mechanisms.

  • DC Current Detection
    • The TPA3112D1-Q1 protects speakers from DC current by reporting a fault on the FAULT pin and turning the amplifier outputs to a Hi-Z state when a DC current is detected. The PVCC supply must be cycled to clear this fault.
  • Short-Circuit Protection and Automatic Recovery
    • The TPA3112D1-Q1 has short circuit protection from the output pins to VCC, GND, or to each other. If a short circuit is detected, it will be reported on the FAULT pin and the amplifier outputs will be switched to a Hi-Z state. The fault can be cleared by cycling the SD pin.
  • Thermal Protection
    • When the die temperature exceeds 150°C (±15°C) the device enters the shutdown state and the amplifier outputs are disabled. The TPA3112D1-Q1 recovers automatically when the temperature decreases by 15°C.

Functional Block Diagram

TPA3112D1-Q1 fbd_slos793.gif

Feature Description

DC Detect

The TPA3112D1-Q1 has circuitry that protects the speakers from DC current which might occur due to defective capacitors on the input or shorts on the printed circuit board at the inputs. A DC detect fault is reported on the FAULT pin as a low state. The DC detect fault also causes the amplifier to shut down by changing the state of the outputs to Hi-Z. To clear the DC detect it is necessary to cycle the PVCC supply. Cycling SD does NOT clear a DC detect fault.

A DC detect fault is issued when the output differential duty-cycle exceeds 14% (for example, 57%, –43%) for more than 420 ms at the same polarity. This feature protects the speaker from large DC currents or AC currents, less than 2 Hz. To avoid nuisance faults due to the DC detect circuit, hold the SD pin low at power-up until the signals at the inputs are stable. Also, take care to match the impedance seen at the positive and negative input to avoid nuisance DC detect faults.

The minimum differential input voltages required to trigger the DC detect are shown in Table Table 1. The inputs must remain at or above the voltage listed in the table for more than 420 ms to trigger the DC detect.

Table 1. DC Detect Threshold

AV (dB) VIN (mV, Differential)
20 112
26 56
32 28
36 17

Short-Circuit Protection and Automatic Recovery Feature

TPA3112D2 has protection from overcurrent conditions caused by a short circuit on the output stage. The short circuit protection fault is reported on the FAULT pin as a low state. The amplifier outputs are switched to a Hi-Z state when the short circuit protection latch is engaged. The latch can be cleared by cycling the SD pin through the low state.

If automatic recovery from the short circuit protection latch is desired, connect the FAULT pin directly to the SD pin. This allows the FAULT pin function to automatically drive the SD pin low which clears the short circuit protection latch.

Thermal Protection

Thermal protection on the TPA3112D1-Q1 prevents damage to the device when the internal die temperature exceeds 150°C. There is a ±15°C tolerance on this trip point from device to device. Once the die temperature exceeds the thermal set point, the device enters into the shutdown state and the outputs are disabled. This is not a latched fault. The thermal fault is cleared once the temperature of the die is reduced by 15°C. The device begins normal operation at this point with no external system interaction.

Thermal protection faults are NOT reported on the FAULT terminal.

GVDD Supply

The GVDD supply is used to power the gates of the output full bridge transistors. It can also used to supply the PLIMIT voltage divider circuit. Add a 1-μF capacitor to ground at this pin.

Device Functional Modes

Gain Setting Through GAIN0 and GAIN1 Inputs

The gain of the TPA3112D1-Q1 is set to one of four options by the state of the GAIN0 and GAIN1 pins. Changing the gain setting also changes the input impedance of the TPA3112D1-Q1.

Refer to Table 2 for a list of the gain settings.

Table 2. Gain Setting

GAIN1 GAIN0 AMPLIFIER GAIN (dB) INPUT IMPEDANCE (kΩ)
TYP TYP
0 0 20 60
0 1 26 30
1 0 32 15
1 1 36 9

SD Operation

The SD pin can be used to enter the shutdown mode which mutes the amplifier and causes the TPA3112D1-Q1 to enter a low-current state. This mode can also be triggered to improve power-off pop performance.

PLIMIT

The PLIMIT pin limits the output peak-to-peak voltage based on the voltage supplied to the PLIMIT pin. The peak output voltage is limited to four times the voltage at the PLIMIT pin.

TPA3112D1-Q1 plimit_op_los654.gif Figure 15. Plimit Circuit Operation

The PLIMIT circuits sets a limit on the output peak-to-peak voltage. The limiting is done by limiting the duty cycle to fixed maximum value. This limit can be thought of as a virtual voltage rail which is lower than the supply connected to PVCC. This virtual rail is four times the voltage at the PLIMIT pin. This output voltage can be used to calculate the maximum output power for a given maximum input voltage and speaker impedance.

Equation 1. TPA3112D1-Q1 eq1_pout_los618.gif

Where:

RS is the total series resistance including RDS(on), and any resistance in the output filter.

RL is the load resistance.

VP is the peak amplitude of the output possible within the supply rail.

VP = 4 × PLIMIT voltage if PLIMIT < 4 × VP

POUT(10%THD) = 1.25 × POUT(unclipped)

Table 3. PLIMIT Typical Operation

TEST CONDITIONS PLIMIT VOLTAGE (V) OUTPUT POWER (W) OUTPUT VOLTAGE
AMPLITUDE (VP-P)
PVCC = 24 V, VIN = 1 VRMS,
RL = 4 Ω, Gain = 20 dB
6.97 22.1 26.9
PVCC = 24 V, VIN = 1 VRMS,
RL = 4 Ω, Gain = 20 dB
1.92 10 15
PVCC = 24 V, VIN = 1 VRMS,
RL = 4 Ω, Gain = 20 dB
1.24 5 10
PVCC = 12 V, VIN = 1 VRMS,
RL = 4 Ω, Gain = 20 dB
6.95 17.2 20.9
PVCC = 12 V, VIN = 1 VRMS,
RL = 4 Ω, Gain = 20 dB
1.75 10 15.3
PVCC = 12 V, VIN = 1 VRMS,
RL = 4 Ω, Gain = 20 dB
1.2 5 10.3