11 Revision History
Changes from Revision E (August 2019) to Revision F (February 2024)
- Changed Device HBM ESD classification level in the Feature: Qualified
for automotive applicationsGo
- Changed the ESD Ratings for HBM to ±2000VGo
Changes from Revision D (August 2019) to Revision E (August 2019)
- Changed packaging to HVSSOPGo
- Changed packaging to HVSSOPGo
- Changed packaging to HVSSOPGo
Changes from Revision C (August 2016) to Revision D (August 2019)
- Deleted AEC-Q100 from the Feature: Qualified for automotive applicationsGo
- Deleted Feature: Temperature Grade 2Go
- Changed the ESD Ratings tableGo
Changes from Revision B (January 2014) to Revision C (August 2016)
- Added Device Information table, ESD Ratings table,
Feature Description section, Device Functional Modes section,
Application and Implementation section, Power Supply
Recommendations section, Layout section, Device and
Documentation Support section, and Mechanical, Packaging, and
Orderable Information section. Go
- Added missing Max Ambient Temperature values to Table 6-1
Go
- Changed 45.9 to 71.7, 1.27 to 1.25, and 91.7 to 60 in Equation 13
Go
Changes from Revision A (November 2013) to Revision B (January 2014)
- Added three new equations to the DIFFERENTIAL OUTPUT VERSUS SINGLE-ENDED OUTPUT section in order to show difference between single-ended and differential outputGo
Changes from Revision * (June 2011) to Revision A (November 2013)
- Deleted Designed for Wireless or Cellular Handsets and PDAs from Features list.Go
- Deleted Ordering Information tableGo
- Changed reference from "equation 6" to Equation 26 in the High-Pass Filter sectionGo