SLVSE19B June 2019 – November 2021 TPS1HB50-Q1
PRODUCTION DATA
The ground connection can be lost either on the device level or on the module level. If the ground connection is lost, the switch will be disabled. If the switch was already disabled when the ground connection was lost, the switch will remain disabled. When the ground is reconnected, normal operation will resume.