Place the 100-nF bypass capacitor near the IN and GND pins, and make the connections using a low-inductance trace.
Placing a high-value electrolytic capacitor and a 100-nF bypass capacitor on the output pin is recommended when large transient currents are expected on the output.
The PowerPAD should be directly connected to PCB ground plane using wide and short copper trace.