4 Revision History
Changes from Revision I (October 2009) to Revision J (August 2023)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added rDS(on) for DBV package.Go
- Updated TPS2065DBV electrical characteristics, including overcurrent
trip threshold, high-level output supply current and undervoltage
lockoutGo
- Updated TPS2065DBV Typical Characteristics.Go
- Moved overcurrent description from Application and Implementation
section to Detailed Description section.Go
- Added TPS2065DBV overcurrent description.Go
Changes from Revision H (December 2008) to Revision I (October 2009)
- Changed the ESD statementGo
- Changed the Abs Max Ratings table - Operating virtual junction
temperature range From: -40°C to 125°C To: -40°C to 150°CGo
- Deleted Storage temperature range, Tstg from the Abs Max
Ratings tableGo
- Deleted MIL-STD-883C reference from ESD in the Abs Max
tableGo
- Added 3 table notes to the Dissipation Ratings
table.Go
- Added Addition values for the DBV-5 option in the Dissipation
Ratings table.Go
- Deleted Note - Not tested in production, specified by design from
rDS(on) in the Electrical Characteristics table.Go
- Deleted Note - Not tested in production, specified by design from
tr in the Electrical Characteristics table.Go
- Deleted Note - Not tested in production, specified by design from
tf in the Electrical Characteristics table.Go
- Added text to the POWER DISSIPATION section - The thermal resistance, RθJA
Go