SLVSAD4B August 2010 – April 2015 TPS22934
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VIN | Input voltage | –0.3 | 4 | V | ||
VOUT | Output voltage | VIN + 0.3 | V | |||
VON | Control input voltage | –0.3 | 4 | V | ||
IMAX | Maximum continuous switch current, TA = –40°C to 85°C | 1 | A | |||
IPLS | Maximum pulsed switch current, 100-µs pulse, 2% duty cycle, TA = –40°C to 85°C | 1.4 | A | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±3000 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 1.5 | 3.6 | V | ||
VON | Control input voltage | 0 | 3.6 | |||
VOUT | Output voltage | VIN | V | |||
CIN | Input capacitance | 1(1) | µF | |||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TPS22934 | UNIT | |
---|---|---|---|
YZV (DSBGA) | |||
4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 189.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 1.9 | |
RθJB | Junction-to-board thermal resistance | 36.8 | |
ψJT | Junction-to-top characterization parameter | 11.3 | |
ψJB | Junction-to-board characterization parameter | 36.8 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
IIN | Quiescent current | IOUT = 0, VIN = VON = 3.6 V | Full | 3.5 | 20 | µA | ||
IIN(OFF) | OFF-state supply current | VON = GND, VOUT = 0 | Full | 2.5 | 5 | µA | ||
rON | ON-state resistance | IOUT = -200 mA | VIN = 3.6 V | 25°C | 63 | 77 | mΩ | |
Full | 80 | |||||||
VIN = 2.5 V | 25°C | 69 | 85 | |||||
Full | 89 | |||||||
VIN = 1.8 V | 25°C | 78 | 96 | |||||
Full | 100 | |||||||
VIN = 1.5 V | 25°C | 87 | 107 | |||||
Full | 115 | |||||||
rPD | Output pulldown resistance | VIN = 3.3 V, VON < VTH-, IOUT = 30 mA | 25°C | 35 | 65 | Ω | ||
ION | ON input bias current | VON = 1.5 V to 3.6 V or GND | Full | 0.7 | 1.5 | µA | ||
UVLO | Undervoltage lockout | VIN increasing | VON = 3.6 V, IOUT = -100 mA |
Full | 0.8 | 1.05 | 1.4 | V |
VIN decreasing | Full | 0.7 | 0.95 | 1.3 | ||||
VTH+ | Positive going ON voltage threshold | VIN = 1.5 V to 3.6 V | Full | 2.1 | 2.35 | 2.7 | V | |
VTH- | Negative going ON voltage threshold | VIN = 1.5 V to 3.6 V | Full | 1.3 | 1.45 | 1.6 | V | |
ΔVTH | Hysteresis (VTH+ – VTH-) |
VIN = 1.5 V to 3.6 V | Full | 0.7 | 0.9 | 1.1 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω, CL = 0.1 µF | 33 | µs | ||
tOFF | Turnoff time | RL = 500 Ω, CL = 0.1 µF | 17 | µs | ||
tr | VOUT rise time | RL = 500 Ω, CL = 0.1 µF | 26 | µs | ||
tf | VOUT fall time | RL = 500 Ω, CL = 0.1 µF | 7.5 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω, CL = 0.1 µF | 42 | µs | ||
tOFF | Turnoff time | RL = 500 Ω, CL = 0.1 µF | 17 | µs | ||
tr | VOUT rise time | RL = 500 Ω, CL = 0.1 µF | 31 | µs | ||
tf | VOUT fall time | RL = 500 Ω, CL = 0.1 µF | 8 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω, CL = 0.1 µF | 54 | µs | ||
tOFF | Turnoff time | RL = 500 Ω, CL = 0.1 µF | 15 | µs | ||
tr | VOUT rise time | RL = 500 Ω, CL = 0.1 µF | 37 | µs | ||
tf | VOUT fall time | RL = 500 Ω, CL = 0.1 µF | 10 | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tON | Turnon time | RL = 500 Ω, CL = 0.1 µF | 64 | µs | ||
tOFF | Turnoff time | RL = 500 Ω, CL = 0.1 µF | 14 | µs | ||
tr | VOUT rise time | RL = 500 Ω, CL = 0.1 µF | 42 | µs | ||
tf | VOUT fall time | RL = 500 Ω, CL = 0.1 µF | 12 | µs |
IOUT = –200 mA | ||
VON = VIN = 3.6 V | IOUT = 0 |
CL = 0.1 µF | RL = 500 Ω | |
CL = 0.1 µF | RL = 500 Ω |
CL = 0.1 µF | RL = 500 Ω | |
CL = 0.1 µF | RL = 500 Ω |
VIN = 3.6 V | IOUT = –200 mA |
VON = 0 V | ||
CL = 0.1 µF | RL = 500 Ω |
CL = 0.1 µF | RL = 500 Ω |
CL = 0.1 µF | RL = 500 Ω |
CL = 0.1 µF | RL = 500 Ω |