SLVSCI4B February 2014 – September 2014 TPS22961
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The device is designed to operate from a VBIAS range of 3 V to 5.5 V and VIN range of 0.8 V to 3.5 V. This supply must be well regulated and placed as close to the TPS22961 as possible. If the supply is located more than a few inches from the device terminals, additional bulk capacitance may be required in addition to the ceramic bypass capacitors. An electrolytic, tantalum, or ceramic capacitor of 10 µF may be sufficient.