SLVSC42A August 2013 – April 2015 TPS22967
PRODUCTION DATA.
MIN | MAX | UNIT(2) | |||
---|---|---|---|---|---|
VIN | Input voltage | –0.3 | 6 | V | |
VOUT | Output voltage | –0.3 | 6 | V | |
VBIAS | Bias voltage | –0.3 | 6 | V | |
VON | ON voltage | –0.3 | 6 | V | |
IMAX | Maximum continuous switch current | 4 | A | ||
IPLS | Maximum pulsed switch current, pulse <300 µs, 2% duty cycle | 6 | A | ||
TA | Operating free-air temperature(3) | –40 | 85 | °C | |
TJ | Maximum junction temperature | 125 | °C | ||
TLEAD | Maximum lead temperature (10-s soldering time) | 300 | °C | ||
TSTG | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input voltage | 0.8 | VBIAS | V | ||
VBIAS | Bias voltage | 2.5 | 5.5 | V | ||
VON | ON voltage | 0 | 5.5 | V | ||
VOUT | Output voltage | VIN | V | |||
VIH | High-level input voltage, ON | VBIAS = 2.5 V to 5.5 V | 1.2 | 5.5 | V | |
VIL | Low-level input voltage, ON | VBIAS = 2.5 V to 5.5 V | 0 | 0.5 | V | |
CIN | Input capacitor | 1(1) | µF |
THERMAL METRIC(1) | TPS22967 | UNIT | |
---|---|---|---|
DSG [WSON] | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 65.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 74.2 | |
RθJB | Junction-to-board thermal resistance | 35.4 | |
ψJT | Junction-to-top characterization parameter | 2.2 | |
ψJB | Junction-to-board characterization parameter | 36 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 12.8 |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IIN(VBIAS-ON) | VBIAS quiescent current | IOUT = 0, VIN = VON = VBIAS = 5 V |
Full | 50 | 75 | µA | ||
IIN(VBIAS-OFF) | VBIAS shutdown current | VON = GND, VOUT = 0 V | Full | 2 | µA | |||
IIN(VIN-OFF) | VIN off-state supply current | VON = GND, VOUT = 0 V |
VIN = 5 V | Full | 0.2 | 8 | µA | |
VIN = 3.3 V | 0.02 | 3 | ||||||
VIN = 1.8 V | 0.01 | 2 | ||||||
VIN = 0.8 V | 0.005 | 1 | ||||||
ION | ON pin input leakage current | VON = 5.5 V | Full | 0.5 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 5 V |
VIN = 5 V | 25°C | 22 | 33 | mΩ | |
Full | 35 | |||||||
VIN = 3.3 V | 25°C | 22 | 33 | |||||
Full | 35 | |||||||
VIN = 1.8 V | 25°C | 22 | 33 | |||||
Full | 35 | |||||||
VIN = 1.5 V | 25°C | 22 | 33 | |||||
Full | 35 | |||||||
VIN = 1.2 V | 25°C | 22 | 33 | |||||
Full | 35 | |||||||
VIN = 0.8 V | 25°C | 22 | 33 | |||||
Full | 35 | |||||||
RPD | Output pulldown resistance | VIN = 5.0 V, VON = 0V, IOUT = 15 mA | Full | 225 | 300 | Ω |
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
POWER SUPPLIES AND CURRENTS | ||||||||
IIN(VBIAS-ON) | VBIAS quiescent current | IOUT = 0, VIN = VON = VBIAS = 2.5 V |
Full | 20 | 30 | µA | ||
IIN(VBIAS-OFF) | VBIAS shutdown current | VON = GND, VOUT = 0 V | Full | 2 | µA | |||
IIN(VIN-OFF) | VIN off-state supply current | VON = GND, VOUT = 0 V |
VIN = 2.5 V | Full | 0.01 | 3 | µA | |
VIN = 1.8 V | 0.01 | 2 | ||||||
VIN = 1.2 V | 0.005 | 2 | ||||||
VIN = 0.8 V | 0.003 | 1 | ||||||
ION | ON pin input leakage current | VON = 5.5 V | Full | 0.5 | µA | |||
RESISTANCE CHARACTERISTICS | ||||||||
RON | ON-state resistance | IOUT = –200 mA, VBIAS = 2.5 V |
VIN = 2.5 V | 25°C | 26 | 38 | mΩ | |
Full | 40 | |||||||
VIN = 1.8 V | 25°C | 26 | 38 | |||||
Full | 40 | |||||||
VIN = 1.5 V | 25°C | 25 | 38 | |||||
Full | 40 | |||||||
VIN = 1.2 V | 25°C | 24 | 38 | |||||
Full | 40 | |||||||
VIN = 0.8 V | 25°C | 24 | 38 | |||||
Full | 40 | |||||||
RPD | Output pulldown resistance | VIN = 2.5 V, VON = 0 V, IOUT = 1 mA | Full | 275 | 325 | Ω |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN = VON = VBIAS = 5 V, TA = 25ºC (UNLESS OTHERWISE NOTED) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1325 | µs | ||
tOFF | Turnoff time | 10 | ||||
tR | VOUT rise time | 1625 | ||||
tF | VOUT fall time | 3.5 | ||||
tD | ON delay time | 500 | ||||
VIN = 0.8 V, VON = VBIAS = 5 V, TA = 25ºC (UNLESS OTHERWISE NOTED) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 600 | µs | ||
tOFF | Turnoff time | 80 | ||||
tR | VOUT rise time | 300 | ||||
tF | VOUT fall time | 5.5 | ||||
tD | ON delay time | 460 | ||||
VIN = 2.5 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (UNLESS OTHERWISE NOTED) | ||||||
tON | Turnon time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 2200 | µs | ||
tOFF | Turnoff time | 9 | ||||
tR | VOUT rise time | 2275 | ||||
tF | VOUT fall time | 3.1 | ||||
tD | ON delay time | 1075 | ||||
VIN = 0.8 V, VON = 5 V, VBIAS = 2.5 V, TA = 25ºC (UNLESS OTHERWISE NOTED) | ||||||
tON | Turn-on time | RL = 10 Ω, CL = 0.1 µF, CT = 1000 pF | 1450 | µs | ||
tOFF | Turn-off time | 60 | ||||
tR | VOUT rise time | 875 | ||||
tF | VOUT fall time | 5.5 | ||||
tD | ON delay time | 1010 |