SLUSCM4B October   2017  – November 2018 TPS2372

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 PG Power Good (Converter Enable) Pin Interface
      2. 7.3.2 CLSA and CLSB Classification, AUTCLS
      3. 7.3.3 DEN Detection and Enable
      4. 7.3.4 Internal Pass MOSFET and Inrush Delay Enable, IRSHDL_EN
      5. 7.3.5 TPH, TPL and BT PSE Type Indicators
      6. 7.3.6 AMPS_CTL, MPS_DUTY and Automatic MPS
      7. 7.3.7 VDD Supply Voltage
      8. 7.3.8 VSS
      9. 7.3.9 Exposed Thermal PAD
    4. 7.4 Device Functional Modes
      1. 7.4.1  PoE Overview
      2. 7.4.2  Threshold Voltages
      3. 7.4.3  PoE Startup Sequence
      4. 7.4.4  Detection
      5. 7.4.5  Hardware Classification
      6. 7.4.6  Autoclass
      7. 7.4.7  Inrush and Startup
      8. 7.4.8  Maintain Power Signature
      9. 7.4.9  Startup and Converter Operation
      10. 7.4.10 PD Hotswap Operation
      11. 7.4.11 Startup and Power Management, PG and TPH, TPL, BT
      12. 7.4.12 Using DEN to Disable PoE
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Requirements
        1. 8.2.2.1  Input Bridges and Schottky Diodes
        2. 8.2.2.2  Protection, D1
        3. 8.2.2.3  Capacitor, C1
        4. 8.2.2.4  Detection Resistor, RDEN
        5. 8.2.2.5  Classification Resistors, RCLSA and RCLSB
        6. 8.2.2.6  Opto-isolators for TPH, TPL and BT
        7. 8.2.2.7  Automatic MPS and MPS Duty Cycle, RMPS and RMPS_DUTY
        8. 8.2.2.8  Internal Voltage Reference, RREF
        9. 8.2.2.9  Autoclass
        10. 8.2.2.10 Inrush Delay
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 EMI Containment
    4. 10.4 Thermal Considerations and OTSD
    5. 10.5 ESD
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Links
      2. 11.1.2 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RGW|20
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The TPS2372 device is a 20-pin integrated circuit that contains all of the features needed to implement a single interface IEEE802.3bt Type-3 ( TPS2372-3) and Type-4 ( TPS2372-4) powered device (PD). Basic functionality supported includes Detection, Hardware Classification, and inrush current limit (200-mA for TPS2372-3 and 335-mA for TPS2372-4) during startup. Enhanced features include the automatic maintain power signature (MPS).

The TPS2372-3 integrates a low 0.3-Ω internal switch to support Type-3 applications up to 60 W of continuous power sourced by the PSE, allowing beyond 1.2 A (1.55 A minimum current limit) through the PD during normal operation.

Likewise, the TPS2372-4 integrates a low 0.1-Ω internal switch to support Type-4 applications up to 90 W of continuous power sourced by the PSE, allowing up to 1.9 A through the PD during normal operation.

The TPS2372 has a built-in inrush time delay period, for a simple solution to meet the IEEE802.3bt startup requirement.

The TPS2372 contains several protection features such as thermal shutdown, current limit foldback, and a robust 100-V internal switch.