SLUSBX9I March 2014 – July 2019 TPS23861
PRODUCTION DATA.
Command = 6Ch with 2 Data Byte (LSByte first, MSByte second), Read Only
LSB: 6Ch
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | Port 3 Voltage Difference [7:0] | |||||||
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
MSB: 6Dh
BITS | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|
BIT NAME | VDS3[3:0] | Port 3 Voltage Difference [11:8] | ||||||
RESET or POR VALUE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |