SLVS930C December 2009 – October 2020 TPS2560 , TPS2561
PRODUCTION DATA
The logic enables control the power switches and device supply current. The supply current is reduced to less than 2-μA when a logic high is present on ENx or when a logic low is present on ENx. A logic low input on ENx or a logic high input on ENx enables the driver, control circuits, and power switches. The enable inputs are compatible with both TTL and CMOS logic levels.