SLVS227F August 1999 – December 2020
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PACKAGE | TA ≤ +25°C POWER RATING | DERATING FACTOR ABOVE TA = +25°C | TA = +70°C POWER RATING | TA = +85°C POWER RATING |
---|---|---|---|---|
DBV | 437 mW | 3.5 mW/°C | 280 mW | 227 mW |